IESNA:LM-63-2002
[TEST]P954941
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-750-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38238
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5258.1 5654.5 6080.3 6508 6835.9 7036.6 7158.7 7227.3 7303 7390.7
7503.7 7657.1 7863.9 8108 8404.6 8904 9658.6 10659.4 11895.2 13440.7
15466.5 17791.8 20267.5 22519.2 23880.2 23189.1 21806 19952.8 17726.3 15073
11716.6 8371.3 5479 3184.9 1401.3 433.8 0
5258.1 5675.9 6155.1 6629.9 6979.9 7192.8 7293.5 7318.3 7334.6 7349.2
7372.6 7422.6 7514.2 7629.2 7818.7 8214.8 8909 9915.6 11227.1 12790.8
14663.6 16819.7 19307.1 21996.3 24692.5 25408.8 23889.2 21934.1 19881.3 17546.1
14276.2 10760.7 7489.2 4559.1 2130.7 678.9 0
5258.1 5697.5 6230.2 6751.5 7124 7348.8 7428.1 7409.3 7366.5 7307.6
7241.4 7188 7164.8 7150.6 7233 7525.5 8159.5 9171.9 10558.9 12140.7
13861 15847.8 18346.7 21473.1 25505 27628.4 25972.5 23915.5 22036.6 20019.3
16835.9 13150.2 9499.2 5933.6 2860.1 924.1 0
5258.1 5728 6304.4 6861.1 7252.5 7465 7500.9 7410.7 7270.7 7109.1
6940 6788.7 6673.2 6594.6 6653.5 6998.9 7767.8 8946.4 10459.4 12120.6
13864.4 15749.5 17963.5 20704.5 24550.6 27520.9 26384.7 24108.8 22123 20081.5
17065.7 13479.1 9908 6390.2 3248.5 1140.8 0
5258.1 5758.4 6378.9 6970.7 7381 7580.8 7573.9 7411.9 7174.8 6910.5
6638.5 6389.6 6181.7 6038.5 6074.2 6472.3 7376.2 8720.8 10359.7 12100.4
13867.9 15651.1 17580.4 19936.2 23596.3 27413.1 26796.7 24301.9 22209.5 20143.4
17295.5 13807.9 10316.8 6847 3636.9 1357.5 0
5258.1 5776.6 6419.2 7036.6 7458.9 7637.3 7576 7330.2 6994.5 6645.2
6316.3 6032.4 5809.7 5688.8 5831.3 6456.6 7652.6 9323.7 11325.6 13493.8
15663.6 17796.1 19967.7 22346.7 25877.5 29502.8 29452.4 27068.9 24684 22079.4
18801.7 14953 11181.5 7442.2 4125.9 1602 0
5258.1 5794.8 6459.6 7102.6 7536.4 7693.8 7578 7248.5 6814.1 6379.9
5994.1 5675.3 5437.6 5339.2 5588.5 6440.8 7929 9926.5 12291.7 14886.8
17459.3 19941.1 22354.8 24757.2 28158.6 31592.7 32108.2 29835.7 27158.3 24015.3
20307.9 16098 12045.9 8037.4 4614.8 1846.6 0
5258.1 5803.8 6484 7138.3 7571.1 7712.8 7557.8 7173.6 6682.7 6215.6
5821.4 5505.4 5280 5215.5 5559.7 6572.8 8249.9 10510.1 13250.5 16290.5
19312.2 22233.5 25087.7 27852.8 31472.9 34745.9 35165.8 32906.4 29800.8 25994.5
21701.1 17086.1 12564.9 8253.9 4737.7 1857.1 0
5258.1 5812.9 6508.6 7173.8 7605.6 7731.7 7537.6 7098.6 6551.4 6051.4
5649.1 5335.7 5122.5 5091.6 5530.8 6704.7 8570.7 11093.6 14209.5 17694
21165 24525.8 27820.7 30948.1 34787.1 37898.9 38223.2 35977.1 32443.2 27973.4
23094.3 18074.3 13083.6 8470.2 4860.6 1867.4 0
5258.1 5808.9 6527.2 7191 7618.7 7733.7 7513.8 7045.7 6470.7 5962.2
5564.7 5256 5048.2 5038.1 5526.4 6773.3 8730.5 11436.2 14791.6 18518.2
22285.2 25868.6 29417.7 32928.4 36927.4 39877.3 39907.5 37296.7 33176.6 28047.7
22721 17432.7 12051.6 7659.1 4210.9 1567.7 0
5258.1 5812.9 6508.6 7173.8 7605.6 7731.7 7537.6 7098.6 6551.4 6051.4
5649.1 5335.7 5122.5 5091.6 5530.8 6704.7 8570.7 11093.6 14209.5 17694
21165 24525.8 27820.7 30948.1 34787.1 37898.9 38223.2 35977.1 32443.2 27973.4
23094.3 18074.3 13083.6 8470.2 4860.6 1867.4 0
5258.1 5803.8 6484 7138.3 7571.1 7712.8 7557.8 7173.6 6682.7 6215.6
5821.4 5505.4 5280 5215.5 5559.7 6572.8 8249.9 10510.1 13250.5 16290.5
19312.2 22233.5 25087.7 27852.8 31472.9 34745.9 35165.8 32906.4 29800.8 25994.5
21701.1 17086.1 12564.9 8253.9 4737.7 1857.1 0
5258.1 5794.8 6459.6 7102.6 7536.4 7693.8 7578 7248.5 6814.1 6379.9
5994.1 5675.3 5437.6 5339.2 5588.5 6440.8 7929 9926.5 12291.7 14886.8
17459.3 19941.1 22354.8 24757.2 28158.6 31592.7 32108.2 29835.7 27158.3 24015.3
20307.9 16098 12045.9 8037.4 4614.8 1846.6 0
5258.1 5776.6 6419.2 7036.6 7458.9 7637.3 7576 7330.2 6994.5 6645.2
6316.3 6032.4 5809.7 5688.8 5831.3 6456.6 7652.6 9323.7 11325.6 13493.8
15663.6 17796.1 19967.7 22346.7 25877.5 29502.8 29452.4 27068.9 24684 22079.4
18801.7 14953 11181.5 7442.2 4125.9 1602 0
5258.1 5758.4 6378.9 6970.7 7381 7580.8 7573.9 7411.9 7174.8 6910.5
6638.5 6389.6 6181.7 6038.5 6074.2 6472.3 7376.2 8720.8 10359.7 12100.4
13867.9 15651.1 17580.4 19936.2 23596.3 27413.1 26796.7 24301.9 22209.5 20143.4
17295.5 13807.9 10316.8 6847 3636.9 1357.5 0
5258.1 5728 6304.4 6861.1 7252.5 7465 7500.9 7410.7 7270.7 7109.1
6940 6788.7 6673.2 6594.6 6653.5 6998.9 7767.8 8946.4 10459.4 12120.6
13864.4 15749.5 17963.5 20704.5 24550.6 27520.9 26384.7 24108.8 22123 20081.5
17065.7 13479.1 9908 6390.2 3248.5 1140.8 0
5258.1 5697.5 6230.2 6751.5 7124 7348.8 7428.1 7409.3 7366.5 7307.6
7241.4 7188 7164.8 7150.6 7233 7525.5 8159.5 9171.9 10558.9 12140.7
13861 15847.8 18346.7 21473.1 25505 27628.4 25972.5 23915.5 22036.6 20019.3
16835.9 13150.2 9499.2 5933.6 2860.1 924.1 0
5258.1 5675.9 6155.1 6629.9 6979.9 7192.8 7293.5 7318.3 7334.6 7349.2
7372.6 7422.6 7514.2 7629.2 7818.7 8214.8 8909 9915.6 11227.1 12790.8
14663.6 16819.7 19307.1 21996.3 24692.5 25408.8 23889.2 21934.1 19881.3 17546.1
14276.2 10760.7 7489.2 4559.1 2130.7 678.9 0
5258.1 5654.5 6080.3 6508 6835.9 7036.6 7158.7 7227.3 7303 7390.7
7503.7 7657.1 7863.9 8108 8404.6 8904 9658.6 10659.4 11895.2 13440.7
15466.5 17791.8 20267.5 22519.2 23880.2 23189.1 21806 19952.8 17726.3 15073
11716.6 8371.3 5479 3184.9 1401.3 433.8 0
5258.1 5611.1 5984.4 6349.8 6635.9 6816.9 6929.7 6995.1 7061.7 7144.2
7262 7426.6 7641.1 7887.5 8193.6 8634.8 9266.4 10093.2 11131.5 12365.9
13846.1 15400.9 16779.4 17756.3 18000.5 16972.5 15517.9 13787 11898.2 9850.7
7503.5 5251.8 3383.6 1958.4 880.9 288.5 0
5258.1 5567.8 5888.6 6191.8 6436 6597.4 6700.7 6762.8 6820.1 6897.4
7020.5 7196 7418.6 7667.2 7982.3 8365.7 8874.1 9527 10367.8 11290.9
12225.5 13010 13291.4 12993.4 12120.6 10755.8 9229.8 7621.2 6070.2 4628.5
3290.4 2132.3 1288.3 732 360.8 143.3 0
5258.1 5521.6 5792.9 6045.8 6242.9 6378.7 6463.4 6504 6535.6 6578.4
6655.9 6777 6933.7 7097.4 7283.8 7492.6 7757.7 8104.6 8561 9047.2
9498.4 9791.4 9726.8 9272.4 8426.8 7283.4 6116.8 4974 3916.3 2994
2173 1472.5 948.7 583.5 311.9 129.3 0
5258.1 5475.6 5697.5 5899.7 6050 6160 6226.1 6245.1 6251.2 6259.2
6291.1 6357.7 6448.9 6527.6 6585.3 6619.6 6641.2 6682.1 6754.2 6803.6
6771.3 6572.6 6162 5551.6 4733.1 3811 3003.9 2326.8 1762.4 1359.5
1055.6 812.7 609.3 435.4 263.3 115.4 0
5258.1 5429.2 5601.3 5757.4 5877.3 5956.2 5991.5 5972.7 5921.1 5857.7
5795.2 5753.4 5733.8 5709.6 5664 5585.9 5478.4 5367.4 5264.3 5179.2
5086.4 4929.6 4669.7 4303.3 3827.5 3258.1 2745.9 2253.5 1783.4 1422.7
1112.9 851.7 625.5 438.2 261.9 114 0
5258.1 5382.7 5505.2 5615.2 5704.4 5752.4 5756.8 5700.3 5591 5456.2
5299.4 5149.1 5018.4 4891.2 4743.1 4552.3 4315.8 4053.1 3774.7 3554.7
3401.4 3286.8 3177.4 3054.8 2922 2705.3 2487.8 2180.1 1804.2 1486
1170.3 890.8 641.6 441.5 260.3 112.6 0
5258.1 5338.4 5415.4 5489.9 5556.3 5584.7 5562.7 5466.9 5301.6 5107.7
4891.2 4693.3 4527.9 4385.2 4245 4079.9 3883 3665.7 3434.9 3252.3
3131 3051.1 2993.2 2924.6 2819.7 2637.3 2455.7 2198.1 1887.3 1603.8
1302.2 1018.9 750.2 521.4 318.8 136.4 0
5258.1 5294 5325.6 5364.6 5407.8 5417 5368.6 5233.4 5012.3 4759.3
4483.3 4237.5 4037.4 3879 3746.8 3607.6 3450.2 3278.3 3095.1 2949.8
2860.7 2815.7 2809 2794.5 2717.4 2569.5 2423.6 2215.8 1970.3 1721.5
1434.2 1147 858.5 601.3 377.3 160.4 0
5258.1 5251 5240.9 5249 5265.1 5267.1 5202.6 5038.1 4784.9 4500.4
4217.9 3996 3834.6 3715.5 3610.6 3488.6 3342.3 3178.8 2994.2 2819.7
2689.6 2618.9 2626 2633.1 2610.9 2556.4 2425.2 2211.4 1970.3 1741.3
1525.4 1297.4 1038.1 754.6 491.3 207.8 0
5258.1 5203.2 5157.2 5140.6 5148.7 5158.8 5115.8 4984.7 4770.8 4528.1
4292.6 4086.8 3905.8 3747.2 3597.5 3440.5 3268.6 3086 2904.4 2742.4
2599.8 2493.4 2436.9 2403 2371.2 2334 2255.8 2116.1 1939 1741.7
1517.7 1293.3 1037.5 763.1 502.4 221.9 0
5258.1 5164.4 5084.1 5043.4 5046.2 5074.8 5075.7 4999.4 4839.4 4629.5
4409.6 4199.8 3995.4 3800.3 3612 3424.4 3232.1 3037.6 2857.2 2702.9
2564.7 2458.7 2382.1 2323.1 2267.7 2204.5 2118.2 2001.5 1857.5 1685.8
1474.7 1258.8 1008.6 749 487.3 215.9 0
5258.1 5125.9 5010.9 4946.3 4943.7 4991.3 5035.7 5013.9 4908 4731
4526.6 4312.8 4085.4 3853.4 3626.8 3408.3 3195.6 2989.2 2810.2 2663.3
2529.8 2424.2 2327.4 2243.2 2164 2075.2 1980.3 1886.9 1776 1629.9
1431.5 1224.3 979.6 734.8 472.1 209.8 0
5258.1 5091 4949.6 4865.6 4863 4937.6 5043 5101.9 5060.7 4905.4
4683.4 4441.7 4192.3 3938.7 3691.9 3455.1 3229.3 3016.6 2833.2 2685.1
2563.7 2475.3 2399.8 2321.1 2232.4 2118.6 1997.1 1881.7 1757.8 1603.2
1406.1 1198.5 958 719.5 455 206.6 0
5258.1 5056.3 4888.4 4784.9 4782.3 4884.4 5050.2 5189.9 5213.7 5080.1
4840.4 4570.4 4299.3 4024.2 3756.9 3501.7 3263 3044.3 2856.6 2706.7
2597.8 2526.1 2472.1 2399 2300.6 2161.9 2013.6 1876.4 1739.6 1576.8
1380.5 1172.7 936.2 704.2 437.8 203.4 0
5258.1 5025.8 4834.3 4716.9 4709 4826.7 5035.3 5236.7 5311.5 5207.4
4965.7 4670.9 4382.6 4104.1 3836 3580.6 3339.2 3116.5 2925.2 2773.9
2661.1 2584.2 2534.6 2472.5 2384.9 2260.2 2119 1973.7 1825.2 1644.2
1430.5 1213.4 970.1 701.3 423.3 202.8 0
5258.1 4995.4 4780.3 4648.7 4635.6 4769.4 5020.4 5283.3 5409.4 5334.7
5091 4771.4 4466.1 4184.2 3915.3 3659.7 3415.5 3188.9 2993.8 2840.9
2724.3 2642.1 2597.1 2545.9 2469.2 2358.7 2224.5 2071.1 1910.7 1711.4
1480.6 1254 1003.8 698.5 408.6 202.2 0
5258.1 4964.7 4731.2 4588.6 4568 4699.4 4959.6 5234.2 5386.8 5348.4
5137.8 4823.4 4508.5 4231.3 3971.8 3729.5 3495.8 3275.7 3083.8 2929.7
2803.8 2716.2 2662.1 2610.1 2534.4 2428.3 2291.1 2134.3 1965.2 1760.6
1525.2 1292.3 1036.1 687.2 377.3 178.4 0
5258.1 4934.2 4682 4528.7 4500.4 4629.5 4898.9 5185.4 5364 5362
5184.4 4875.7 4550.9 4278.5 4028.3 3799.3 3576.3 3362.5 3173.8 3018.4
2883.3 2790.4 2726.9 2674.4 2599.8 2497.9 2357.7 2197.2 2019.7 1809.9
1569.7 1330.7 1068.4 675.9 346 154.4 0
5258.1 4910.6 4644.3 4483.7 4446.7 4560.9 4801.3 5056.1 5216.1 5220.7
5068.6 4793.2 4488.1 4220.8 3987.1 3780.3 3581 3385.7 3207.1 3056.8
2932.5 2848.8 2788.6 2736.8 2662.3 2555.2 2408.1 2240.8 2059 1848.4
1604.9 1367.6 1096.4 735.6 401.9 177.8 0
5258.1 4886.8 4606.3 4438.9 4392.9 4492.3 4703.6 4926.8 5068.4 5079.5
4953 4710.9 4425.2 4162.9 3946.2 3761.3 3585.4 3408.9 3240.4 3095.1
2981.7 2907.1 2850.6 2798.9 2724.9 2612.5 2458.5 2284.4 2098.4 1886.9
1640 1404.3 1124.2 795.4 458 201.4 0
5258.1 4867.6 4579.9 4407.4 4357.8 4447 4634.6 4825.1 4943.7 4951.2
4838.8 4622.3 4361.8 4112.2 3899.4 3718.4 3548.9 3378 3212.5 3075.7
2980.5 2917.6 2865.1 2813.6 2741 2628 2474.5 2299.9 2113.3 1904.7
1658.5 1421.7 1147.2 834.5 506.4 220.9 0
5258.1 4848.5 4553.5 4375.9 4322.3 4401.6 4565.6 4723.4 4819.2 4822.6
4725 4533.7 4298 4061.6 3852.7 3675.2 3512.4 3347.3 3184.9 3056.4
2979.7 2928 2879.6 2828.4 2757.1 2643.6 2490.2 2315.3 2128.2 1922.4
1677.1 1439 1170.3 873.7 554.9 240.5 0
5258.1 4833.5 4534.7 4354.3 4301.9 4378.8 4533.9 4676.6 4759.3 4759.5
4670.1 4497 4279.3 4049.3 3834 3641.1 3462.7 3285.8 3114.5 2993.8
2929.7 2887.3 2844.1 2792.5 2722 2611.9 2459.7 2287.2 2105.4 1903.5
1667.8 1426.1 1164.6 871.2 550.8 235.7 0
5258.1 4818.6 4516 4333 4281.5 4356.2 4502.4 4629.5 4699.2 4696.1
4615.4 4460.1 4260.3 4037 3815.4 3607.2 3413.5 3224.2 3044.3 2931.3
2879.6 2846.5 2808.6 2756.5 2687.1 2580.2 2429.3 2259.4 2082.6 1884.5
1658.5 1412.8 1159.2 868.6 546.8 230.4 0
5258.1 4804.9 4501.6 4320 4270.6 4346.9 4490.3 4614.2 4680 4674.9
4595.5 4451 4260.3 4038.6 3811.4 3589.2 3380 3175.6 2987.2 2878.4
2830.8 2802.7 2770.3 2718.6 2648 2539 2389.3 2222.3 2047.1 1850.6
1630.1 1384.1 1120.6 836.1 521.4 217.5 0
5258.1 4791 4487.3 4307.3 4259.7 4337.6 4478.2 4598.7 4660.8 4653.8
4575.7 4441.9 4260.3 4040.4 3807.3 3571.3 3346.9 3127 2930.1 2825.8
2782 2759.2 2731.9 2680.5 2608.9 2497.9 2349.6 2185.1 2011.6 1816.9
1601.6 1355.5 1081.9 803.4 495.9 204.2 0
5258.1 4773.8 4473.2 4297.6 4255.3 4336 4477.2 4596.3 4654.8 4644.7
4564 4438.9 4263.3 4043.4 3805.3 3561.2 3327.1 3095.1 2893.3 2790.4
2748.1 2727.9 2703.7 2651.2 2578.6 2461.6 2318.3 2156.9 1979.3 1785.6
1571.8 1331.7 1037.1 774.8 470.1 191.7 0
5258.1 4791 4487.3 4307.3 4259.7 4337.6 4478.2 4598.7 4660.8 4653.8
4575.7 4441.9 4260.3 4040.4 3807.3 3571.3 3346.9 3127 2930.1 2825.8
2782 2759.2 2731.9 2680.5 2608.9 2497.9 2349.6 2185.1 2011.6 1816.9
1601.6 1355.5 1081.9 803.4 495.9 204.2 0
5258.1 4804.9 4501.6 4320 4270.6 4346.9 4490.3 4614.2 4680 4674.9
4595.5 4451 4260.3 4038.6 3811.4 3589.2 3380 3175.6 2987.2 2878.4
2830.8 2802.7 2770.3 2718.6 2648 2539 2389.3 2222.3 2047.1 1850.6
1630.1 1384.1 1120.6 836.1 521.4 217.5 0
5258.1 4818.6 4516 4333 4281.5 4356.2 4502.4 4629.5 4699.2 4696.1
4615.4 4460.1 4260.3 4037 3815.4 3607.2 3413.5 3224.2 3044.3 2931.3
2879.6 2846.5 2808.6 2756.5 2687.1 2580.2 2429.3 2259.4 2082.6 1884.5
1658.5 1412.8 1159.2 868.6 546.8 230.4 0
5258.1 4833.5 4534.7 4354.3 4301.9 4378.8 4533.9 4676.6 4759.3 4759.5
4670.1 4497 4279.3 4049.3 3834 3641.1 3462.7 3285.8 3114.5 2993.8
2929.7 2887.3 2844.1 2792.5 2722 2611.9 2459.7 2287.2 2105.4 1903.5
1667.8 1426.1 1164.6 871.2 550.8 235.7 0
5258.1 4848.5 4553.5 4375.9 4322.3 4401.6 4565.6 4723.4 4819.2 4822.6
4725 4533.7 4298 4061.6 3852.7 3675.2 3512.4 3347.3 3184.9 3056.4
2979.7 2928 2879.6 2828.4 2757.1 2643.6 2490.2 2315.3 2128.2 1922.4
1677.1 1439 1170.3 873.7 554.9 240.5 0
5258.1 4867.6 4579.9 4407.4 4357.8 4447 4634.6 4825.1 4943.7 4951.2
4838.8 4622.3 4361.8 4112.2 3899.4 3718.4 3548.9 3378 3212.5 3075.7
2980.5 2917.6 2865.1 2813.6 2741 2628 2474.5 2299.9 2113.3 1904.7
1658.5 1421.7 1147.2 834.5 506.4 220.9 0
5258.1 4886.8 4606.3 4438.9 4392.9 4492.3 4703.6 4926.8 5068.4 5079.5
4953 4710.9 4425.2 4162.9 3946.2 3761.3 3585.4 3408.9 3240.4 3095.1
2981.7 2907.1 2850.6 2798.9 2724.9 2612.5 2458.5 2284.4 2098.4 1886.9
1640 1404.3 1124.2 795.4 458 201.4 0
5258.1 4910.6 4644.3 4483.7 4446.7 4560.9 4801.3 5056.1 5216.1 5220.7
5068.6 4793.2 4488.1 4220.8 3987.1 3780.3 3581 3385.7 3207.1 3056.8
2932.5 2848.8 2788.6 2736.8 2662.3 2555.2 2408.1 2240.8 2059 1848.4
1604.9 1367.6 1096.4 735.6 401.9 177.8 0
5258.1 4934.2 4682 4528.7 4500.4 4629.5 4898.9 5185.4 5364 5362
5184.4 4875.7 4550.9 4278.5 4028.3 3799.3 3576.3 3362.5 3173.8 3018.4
2883.3 2790.4 2726.9 2674.4 2599.8 2497.9 2357.7 2197.2 2019.7 1809.9
1569.7 1330.7 1068.4 675.9 346 154.4 0
5258.1 4964.7 4731.2 4588.6 4568 4699.4 4959.6 5234.2 5386.8 5348.4
5137.8 4823.4 4508.5 4231.3 3971.8 3729.5 3495.8 3275.7 3083.8 2929.7
2803.8 2716.2 2662.1 2610.1 2534.4 2428.3 2291.1 2134.3 1965.2 1760.6
1525.2 1292.3 1036.1 687.2 377.3 178.4 0
5258.1 4995.4 4780.3 4648.7 4635.6 4769.4 5020.4 5283.3 5409.4 5334.7
5091 4771.4 4466.1 4184.2 3915.3 3659.7 3415.5 3188.9 2993.8 2840.9
2724.3 2642.1 2597.1 2545.9 2469.2 2358.7 2224.5 2071.1 1910.7 1711.4
1480.6 1254 1003.8 698.5 408.6 202.2 0
5258.1 5025.8 4834.3 4716.9 4709 4826.7 5035.3 5236.7 5311.5 5207.4
4965.7 4670.9 4382.6 4104.1 3836 3580.6 3339.2 3116.5 2925.2 2773.9
2661.1 2584.2 2534.6 2472.5 2384.9 2260.2 2119 1973.7 1825.2 1644.2
1430.5 1213.4 970.1 701.3 423.3 202.8 0
5258.1 5056.3 4888.4 4784.9 4782.3 4884.4 5050.2 5189.9 5213.7 5080.1
4840.4 4570.4 4299.3 4024.2 3756.9 3501.7 3263 3044.3 2856.6 2706.7
2597.8 2526.1 2472.1 2399 2300.6 2161.9 2013.6 1876.4 1739.6 1576.8
1380.5 1172.7 936.2 704.2 437.8 203.4 0
5258.1 5091 4949.6 4865.6 4863 4937.6 5043 5101.9 5060.7 4905.4
4683.4 4441.7 4192.3 3938.7 3691.9 3455.1 3229.3 3016.6 2833.2 2685.1
2563.7 2475.3 2399.8 2321.1 2232.4 2118.6 1997.1 1881.7 1757.8 1603.2
1406.1 1198.5 958 719.5 455 206.6 0
5258.1 5125.9 5010.9 4946.3 4943.7 4991.3 5035.7 5013.9 4908 4731
4526.6 4312.8 4085.4 3853.4 3626.8 3408.3 3195.6 2989.2 2810.2 2663.3
2529.8 2424.2 2327.4 2243.2 2164 2075.2 1980.3 1886.9 1776 1629.9
1431.5 1224.3 979.6 734.8 472.1 209.8 0
5258.1 5164.4 5084.1 5043.4 5046.2 5074.8 5075.7 4999.4 4839.4 4629.5
4409.6 4199.8 3995.4 3800.3 3612 3424.4 3232.1 3037.6 2857.2 2702.9
2564.7 2458.7 2382.1 2323.1 2267.7 2204.5 2118.2 2001.5 1857.5 1685.8
1474.7 1258.8 1008.6 749 487.3 215.9 0
5258.1 5203.2 5157.2 5140.6 5148.7 5158.8 5115.8 4984.7 4770.8 4528.1
4292.6 4086.8 3905.8 3747.2 3597.5 3440.5 3268.6 3086 2904.4 2742.4
2599.8 2493.4 2436.9 2403 2371.2 2334 2255.8 2116.1 1939 1741.7
1517.7 1293.3 1037.5 763.1 502.4 221.9 0
5258.1 5251 5240.9 5249 5265.1 5267.1 5202.6 5038.1 4784.9 4500.4
4217.9 3996 3834.6 3715.5 3610.6 3488.6 3342.3 3178.8 2994.2 2819.7
2689.6 2618.9 2626 2633.1 2610.9 2556.4 2425.2 2211.4 1970.3 1741.3
1525.4 1297.4 1038.1 754.6 491.3 207.8 0
5258.1 5294 5325.6 5364.6 5407.8 5417 5368.6 5233.4 5012.3 4759.3
4483.3 4237.5 4037.4 3879 3746.8 3607.6 3450.2 3278.3 3095.1 2949.8
2860.7 2815.7 2809 2794.5 2717.4 2569.5 2423.6 2215.8 1970.3 1721.5
1434.2 1147 858.5 601.3 377.3 160.4 0
5258.1 5338.4 5415.4 5489.9 5556.3 5584.7 5562.7 5466.9 5301.6 5107.7
4891.2 4693.3 4527.9 4385.2 4245 4079.9 3883 3665.7 3434.9 3252.3
3131 3051.1 2993.2 2924.6 2819.7 2637.3 2455.7 2198.1 1887.3 1603.8
1302.2 1018.9 750.2 521.4 318.8 136.4 0
5258.1 5382.7 5505.2 5615.2 5704.4 5752.4 5756.8 5700.3 5591 5456.2
5299.4 5149.1 5018.4 4891.2 4743.1 4552.3 4315.8 4053.1 3774.7 3554.7
3401.4 3286.8 3177.4 3054.8 2922 2705.3 2487.8 2180.1 1804.2 1486
1170.3 890.8 641.6 441.5 260.3 112.6 0
5258.1 5429.2 5601.3 5757.4 5877.3 5956.2 5991.5 5972.7 5921.1 5857.7
5795.2 5753.4 5733.8 5709.6 5664 5585.9 5478.4 5367.4 5264.3 5179.2
5086.4 4929.6 4669.7 4303.3 3827.5 3258.1 2745.9 2253.5 1783.4 1422.7
1112.9 851.7 625.5 438.2 261.9 114 0
5258.1 5475.6 5697.5 5899.7 6050 6160 6226.1 6245.1 6251.2 6259.2
6291.1 6357.7 6448.9 6527.6 6585.3 6619.6 6641.2 6682.1 6754.2 6803.6
6771.3 6572.6 6162 5551.6 4733.1 3811 3003.9 2326.8 1762.4 1359.5
1055.6 812.7 609.3 435.4 263.3 115.4 0
5258.1 5521.6 5792.9 6045.8 6242.9 6378.7 6463.4 6504 6535.6 6578.4
6655.9 6777 6933.7 7097.4 7283.8 7492.6 7757.7 8104.6 8561 9047.2
9498.4 9791.4 9726.8 9272.4 8426.8 7283.4 6116.8 4974 3916.3 2994
2173 1472.5 948.7 583.5 311.9 129.3 0
5258.1 5567.8 5888.6 6191.8 6436 6597.4 6700.7 6762.8 6820.1 6897.4
7020.5 7196 7418.6 7667.2 7982.3 8365.7 8874.1 9527 10367.8 11290.9
12225.5 13010 13291.4 12993.4 12120.6 10755.8 9229.8 7621.2 6070.2 4628.5
3290.4 2132.3 1288.3 732 360.8 143.3 0
5258.1 5611.1 5984.4 6349.8 6635.9 6816.9 6929.7 6995.1 7061.7 7144.2
7262 7426.6 7641.1 7887.5 8193.6 8634.8 9266.4 10093.2 11131.5 12365.9
13846.1 15400.9 16779.4 17756.3 18000.5 16972.5 15517.9 13787 11898.2 9850.7
7503.5 5251.8 3383.6 1958.4 880.9 288.5 0
5258.1 5654.5 6080.3 6508 6835.9 7036.6 7158.7 7227.3 7303 7390.7
7503.7 7657.1 7863.9 8108 8404.6 8904 9658.6 10659.4 11895.2 13440.7
15466.5 17791.8 20267.5 22519.2 23880.2 23189.1 21806 19952.8 17726.3 15073
11716.6 8371.3 5479 3184.9 1401.3 433.8 0
